Delta Inverter, CP2000 Series (Fan/Pump Vector Control Drive)

Brand :
DELTA

Caution

    Product Description

    Delta's Sensorless Vector Control Drive CP2000 Series has extended the idea of energy saving and uses this principal as the basis of its design. The CP2000 is specifically designed for applications such as air blowers, pumps and HVAC drives with its intelligent PID control providing the greatest efficiency. The Sensorless Vector Control (SVC) offers timely response to load torque increase/decrease which satisfies customer requirements for load changes while enhancing motor performance. A 3-step V/F curve response is used in the variable torque environment to adequately adjust the input voltage and attain the greatest overall performance; this function is especially helpful in pumps and fans applications. It also includes additional functions for operation and protection in variable load environments, such as flying starts, auto-acceleration/deceleration, momentary power loss restarts, auto-tuning, and more. The CP2000 series provides you with the ultimate energy-saving solution for your applications.

    Catalog

    Delta Fan/Pump Vector Control Drive CP2000 Series Catalog Click here

    Applications

    Fixed-displacement pumps (fix flow and fix time), building automation, factory automation, HVAC drives, cooling pumps, cooling towers and general motor applications.

    Features & Benefits

    • With a built-in 10K steps Delta PLC allows user to execute distributional control and independent control when connecting to a network system. Delta CP2000 series drives provide you the intelligent control possibility beyond your imagination.
    • The calendar function allows user to program the PLC procedure, the ON/OFF in chronological order, the daylight saving time and etc.
    • A wide range of models to fulfill the demands of different industries.
    • The modularized design eases the maintenance and expansion.
    • High-speed communication interfaces with Modbus protocol and BACnet protocol built in. Diverse communication options are available for you: the BACnet IP, PROFINET, ProfiBUS-DP, the DeviceNet, the Modbus TCP, the Ethernet-IP and the CANopen Cards.
    • Special PCB coating design (Printed Circuit Board) for enhancing environmental tolerance.
    • Complied with global safety standards: CE, UL and cUL
    • Run fire mode while emergency to have uninterrupted smoke releasing and pressure adding
    • Multi pumps control at fixed amount, fixed time circulating control. Able to control 8 pumps at the same time. (Such as Image01 and Image02, optional multi-control relay card is required.)





     
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat