Delta Inverter, C2000 Plus Series (High Performance Vector Control Drive)

Brand :
DELTA

Caution

    Product Description

    The C2000 Plus Series features precise speed, torque and position control functions that are suitable for both sensor and sensorless synchronous / asynchronous motors.
    With higher overload capacity, the power range of the C2000 Plus Series can reach up to 560 kW, providing the best performance and stability for a variety of heavy duty and constant torque applications, such as production, processing, food industry, chemical industry, metal processing, rubber and plastics, municipal & infrastructure, and other industries.

    Catalog
    Delta High Performance Vector Control Drive C2000 Plus Catalog
    Click here

    Model name

    Applications

    Extruders, rubber millers, injection molding machines, pipe bending machines, conveyance systems, winding machines, bridge cranes, stage lifting systems, glass tempering furnaces, electromagnetic stirrers

    Features & Benefits

    • Heavy-duty overload capability up to 150% / 60 sec. and 180% / 3 sec. at rated current; sensorless vector control of IM / PM / SynRM motors
    • IP55 fans, efficient heat sink and Class 3C3 conformal PCB coating

    • Built-in PLC (10k steps) and remote I/O integration for CANopen / Modbus master stations

    • Positioning control, master / slave torque control, electromagnetic energy traction control, and more

    • Communication cards (optional): EtherCAT, EtherNet/IP, DeviceNet, PROFINET, PROFIBUS DP, Modbus TCP, CANopen
     

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat