Delta Inverter, ME300 Series (Basic Compact Drive)

Brand :
DELTA

Caution

    Product Description

    Delta‘s ME300 Series is a new generation compact vector control drive that inherits Delta’s superior drive technology, but with a 60% reduction in size. It supports both IM and PM motors, providing higher efficiency and flexibility. Various built-in essential functions are standard to reduce the need for additional expenses and to shorten installation time. The STO function is an option that prevents damage.
    With its user-friendly operation, ultra-compact size, quick installation, and flexible, durable design, the ME300 is your key to increased market competitiveness and greater success.

    Catalog

    Delta Basic Compact Drive ME300 Series Catalog Click here

    Model Name

    Applications

    Fans & pumps, conveyors, blowing machines, packing machines, wood working machines.

    Specifications

    • Supports IM / IPM /SPM motors and VF / SVC control
    • Dual rating design:
      - Normal Duty (ND), 120% for 60 seconds or 150% for 3 seconds
      - Heavy Duty (HD), 150% for 60 seconds or 200% for 3 seconds
    • Up to 200% rated starting torque at 3 Hz
    • 2 set of motor parameter for multi-motor control
    • Supports high speed pulse and PWM signal input
    • Built-in single /multi-pump function
    • Built-in braking choppers for the entire series
    • Optional EMC filter for 1-phase 230V(C2), 3-phase 460V(C3) models
    • Optional Safe Torque Off (SIL2/PLd) model
    • 100% PCB coating for circuit(IEC 60721-3-3 class 3C3) for harsh environment





    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Delta Inverter, ME300 Series (Basic Compact Drive) | DELTA | MISUMI Thailand