Direct LOGIC DL05/06 Series Analog Module

Brand :
KOYO ELECTRONIC

Caution

    Product Description

    The DL05 and DL06 product families offer a number of different I/O configurations. Choose the configuration that is right for your application. Also, keep in mind that both the DL05 and the DL06 PLCs offer the ability to add I/O with the use of option modules.

    DL05/06 Series
    Miniature General-purpose Type

    - Input / Output built into the CPU main body
    - Module addition:       DL05   1 slot
                                        DL06   4 slot
    - Maximum I/O points: DL05   30 points
                                        DL06   100 points
    - Program memory:     DL05   2 K/Data memory: 4 K
                                        DL06   7.5 K/Data memory: 7.3 K
    - Communication port: 2 ports
    - PID control:               DL05   4 loops built-in
                                        DL06   8 loops built-in


    Features
    Diversified combinations
    The driving power source cover 100 to 240 V AC for the AC power source model and 10.8 to 26.4 V DC for DC power source model. Several kinds of models are available depending on the combination of AC/DC inputs/outputs and relay outputs. The models have a simple shape but have a design that prioritizes the environment of use.

    I/O built-in model
    The DL05 has 14 built-in input/output points in the CPU and the DL06 has built-in input/output points in the CPU. Therefore, each model can perform control by itself. Without the addition of inputs/outputs, 

    Equipped with PID control
    The DL05 is equipped with 4-loop PID control and the DL06 is equipped with 8-loop PID control. Moreover, the following processing is also possible.
    - Floating-point arithmetic (DL06)
    - Automatic loop schedule setting
    - Blank entry chart for creating alarms and lamp / soak profiles
    - The CPU's optimal loop is judged by an automatic adjustment function.

    Built-in communication ports
    All models are equipped with two serial communication ports. The oepration panel for the programmer and display can be used with the RS-232C port, and one of the two ports can be used for RS-232c/422/485 in the DL06, making various connections possible.

    Miniature models that realize medium type-level instructions (DL06)
    Despite the miniature size, the DL06 can handle numerous instructions.
    The sufficient register area allows high data processing. Number of instruction words: Approx. 223 kinds for DL05, approx. 329 kinds for DL06

    Selectable input / output
    Although the type of input/output differs depending on the device to introduce, the DL05/06 can handle various types of input/output including DC input/output, AC input/output, and relay output.

    Space-saving
    DL05: 120 mm x 95 mm x 68 mm
    DL06: 231 mm x 127 mm x 68 mm
    Being miniature in size as shown above, the DL05/06 can be attached to a narrow space of the control panel.

     
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat