1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Direct LOGIC DL06 LCD Display Panel

PLC COMPONENTS

Direct LOGIC DL06 LCD Display Panel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,915.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Specifications

16-character x 2-line backlit display.
the operator interface (display of 16 charaters x 2 lines) can be mounted directly on the surface of the PLC.
The LCD is equipped with a backligt and can be operated using seven kinds of function keys on the front part of the desplay panel.
Alphanumeric characters and kana (1-byte character) can be desplayed. (Chinese characters cannot be displayed.)

Data monitor / change
The V memory, input/output status, PLC mode, and system errors can be displayed without disturbing the control function of the PLC.
The display message for alams or monitoring can be programmed in advance. Moreover, display messages can be imported from other machines as AXCII data.

Direct-mounting
This display panel can be easily mounted on all DL06 models.

Note: Before mounting the LCD display panel, be sure to turn off the power.
Remove the plastic cover between the input terminal and the output terminal by shifting it to the left. Insert the LCD display panel into the position and push it until it locks in place.
Each bit (up to 16 bits per screen) and 32-bits double word can be displayed and changed from the V memory.


Buzzer
The piezoelectric buzzer can be set to issue sounds when a push-button is pressed.

Product Description

Direct Logic 06 (DL06) LCD Display Panel
the display panel dedicated to the DL06.

Part Number
D0-06LCD
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,915.00

PLC COMPONENTS 1 Piece(s) 2 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part D0-06LCD in the Direct LOGIC DL06 LCD Display Panel series.