(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
View Jet Advance GC-A2 Series Programmable Touch Panel
TFT models Programmable Touch Panel
- TFT models from 7-inch WVGA, 8.4-inch WVGA, and 10.4-inch WVGA
- Screen transfer: Ethernet / USB (NOTE: GC-A24_RS is not supported to Ethernet)
- PLC connection: Ethernet / Serial (NOTE: GC-A24-RS is not supported to Ethernet)
- Supports SD card
- Supports K-Basic
- Drawing software can be download from Website.
Monitor screen size(Inch) | 8.4 | Type | Panel mount | Monitor screen | TFT |
---|---|---|---|---|---|
Maximum Compatible Resolution | 800 × 600 (SVGA) | Display color(colors) | Color (256 colors or more, less than 4096 colors) | Input Voltage | DC24V |
Dimension height(mm) | 1,024 | Dimension width(mm) | 1,024 | Brightness adjustment | 7-stage |
Backlight | LED | Serial (COM1) | RS-232C | Serial (COM2) | RS-422/485 |
Ethernet | Available | USB | USB (A) 2.0 x 1 portUSB (B) 2.0 x 1 port | Protective Structure | IP65 |
Please check the type/dimensions/specifications of the part GC-A25 in the View Jet Advance GC-A2 Series series.
How can we improve?
How can we improve?