1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DC Circuit Breaker, NB1-63DC Series

DC Circuit Breaker, NB1-63DC Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 236.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・Excellent breaking capacity
・Double connection function of lead wire and bus bar
・Stored energy operation, fast closing, long service life
・Convenient installation, disassembly
・Contact on-off indication, higher security
・Green environmental protection and energy saving

Part Number
NB1-63DC 1P C1A DC250V 6KA(R)
NB1-63DC 1P C2A DC250V 6KA(R)
NB1-63DC 1P C3A DC250V 6KA(R)
NB1-63DC 1P C4A DC250V 6KA(R)
NB1-63DC 1P C6A DC250V 6KA(R)
NB1-63DC 1P C10A DC250V 6KA(R)
NB1-63DC 1P C13A DC250V 6KA(R)
NB1-63DC 1P C16A DC250V 6KA(R)
NB1-63DC 1P C20A DC250V 6KA(R)
NB1-63DC 1P C25A DC250V 6KA(R)
NB1-63DC 1P C32A DC250V 6KA(R)
NB1-63DC 1P C40A DC250V 6KA(R)
NB1-63DC 1P C50A DC250V 6KA(R)
NB1-63DC 1P C63A DC250V 6KA(R)
NB1-63DC 2P C1A DC500V 6KA(R)
NB1-63DC 2P C2A DC500V 6KA(R)
NB1-63DC 2P C3A DC500V 6KA(R)
NB1-63DC 2P C4A DC500V 6KA(R)
NB1-63DC 2P C6A DC500V 6KA(R)
NB1-63DC 2P C10A DC500V 6KA(R)
NB1-63DC 2P C13A DC500V 6KA(R)
NB1-63DC 2P C16A DC500V 6KA(R)
NB1-63DC 2P C20A DC500V 6KA(R)
NB1-63DC 2P C25A DC500V 6KA(R)
NB1-63DC 2P C32A DC500V 6KA(R)
NB1-63DC 2P C40A DC500V 6KA(R)
NB1-63DC 2P C50A DC500V 6KA(R)
NB1-63DC 2P C63A DC500V 6KA(R)
NB1-63DC 3P C1A DC1000V 6KA(R)
NB1-63DC 3P C2A DC1000V 6KA(R)
NB1-63DC 3P C3A DC1000V 6KA(R)
NB1-63DC 3P C4A DC1000V 6KA(R)
NB1-63DC 3P C6A DC1000V 6KA(R)
NB1-63DC 3P C10A DC1000V 6KA(R)
NB1-63DC 3P C13A DC1000V 6KA(R)
NB1-63DC 3P C16A DC1000V 6KA(R)
NB1-63DC 3P C20A DC1000V 6KA(R)
NB1-63DC 3P C25A DC1000V 6KA(R)
NB1-63DC 3P C32A DC1000V 6KA(R)
NB1-63DC 3P C40A DC1000V 6KA(R)
NB1-63DC 3P C50A DC1000V 6KA(R)
NB1-63DC 3P C63A DC1000V 6KA(R)
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Poles Rated Current
(A)
Rated voltage
(V)

฿ 261.67

MINIATURE CIRCUIT BREAKER(MCB) 1 Piece(s) 71 Day(s) 11250

฿ 261.67

MINIATURE CIRCUIT BREAKER(MCB) 1 Piece(s) 71 Day(s) 12250

฿ 261.67

MINIATURE CIRCUIT BREAKER(MCB) 1 Piece(s) 71 Day(s) 13250

฿ 261.67

MINIATURE CIRCUIT BREAKER(MCB) 1 Piece(s) 71 Day(s) 14250

฿ 236.67

MINIATURE CIRCUIT BREAKER(MCB) 1 Piece(s) 8 Day(s) 16250

฿ 236.67

MINIATURE CIRCUIT BREAKER(MCB) 1 Piece(s) 8 Day(s) 110250

฿ 236.67

MINIATURE CIRCUIT BREAKER(MCB) 1 Piece(s) 71 Day(s) 113250

฿ 236.67

MINIATURE CIRCUIT BREAKER(MCB) 1 Piece(s) 8 Day(s) 116250

฿ 236.67

MINIATURE CIRCUIT BREAKER(MCB) 1 Piece(s) 8 Day(s) 120250

฿ 236.67

MINIATURE CIRCUIT BREAKER(MCB) 1 Piece(s) 8 Day(s) 125250

฿ 236.67

MINIATURE CIRCUIT BREAKER(MCB) 1 Piece(s) 8 Day(s) 132250

฿ 236.67

MINIATURE CIRCUIT BREAKER(MCB) 1 Piece(s) 8 Day(s) 140250

฿ 261.67

MINIATURE CIRCUIT BREAKER(MCB) 1 Piece(s) 8 Day(s) 150250

฿ 261.67

MINIATURE CIRCUIT BREAKER(MCB) 1 Piece(s) 8 Day(s) 163250

฿ 703.33

MINIATURE CIRCUIT BREAKER(MCB) 1 Piece(s) 71 Day(s) 21500

฿ 703.33

MINIATURE CIRCUIT BREAKER(MCB) 1 Piece(s) 71 Day(s) 22500

฿ 703.33

MINIATURE CIRCUIT BREAKER(MCB) 1 Piece(s) 71 Day(s) 23500

฿ 703.33

MINIATURE CIRCUIT BREAKER(MCB) 1 Piece(s) 71 Day(s) 24500

฿ 703.33

CHN1 1 Piece(s) 8 Day(s) 26500

฿ 653.33

CHNT 1 Piece(s) 8 Day(s) 210500

฿ 653.33

MINIATURE CIRCUIT BREAKER(MCB) 1 Piece(s) 71 Day(s) 213500

฿ 653.33

MINIATURE CIRCUIT BREAKER(MCB) 1 Piece(s) 8 Day(s) 216500

฿ 653.33

MINIATURE CIRCUIT BREAKER(MCB) 1 Piece(s) 8 Day(s) 220500

฿ 653.33

MINIATURE CIRCUIT BREAKER(MCB) 1 Piece(s) 71 Day(s) 225500

฿ 653.33

MINIATURE CIRCUIT BREAKER(MCB) 1 Piece(s) 8 Day(s) 232500

฿ 653.33

MINIATURE CIRCUIT BREAKER(MCB) 1 Piece(s) 8 Day(s) 240500

฿ 703.33

MINIATURE CIRCUIT BREAKER(MCB) 1 Piece(s) 8 Day(s) 250500

฿ 703.33

MINIATURE CIRCUIT BREAKER(MCB) 1 Piece(s) 8 Day(s) 263500

฿ 1,706.67

MINIATURE CIRCUIT BREAKER(MCB) 1 Piece(s) 71 Day(s) 411000

฿ 1,706.67

MINIATURE CIRCUIT BREAKER(MCB) 1 Piece(s) 71 Day(s) 421000

฿ 1,706.67

MINIATURE CIRCUIT BREAKER(MCB) 1 Piece(s) 71 Day(s) 431000

฿ 1,706.67

MINIATURE CIRCUIT BREAKER(MCB) 1 Piece(s) 71 Day(s) 441000

฿ 1,706.67

MINIATURE CIRCUIT BREAKER(MCB) 1 Piece(s) 8 Day(s) 461000

฿ 1,606.67

MINIATURE CIRCUIT BREAKER(MCB) 1 Piece(s) 8 Day(s) 4101000

฿ 1,606.67

MINIATURE CIRCUIT BREAKER(MCB) 1 Piece(s) 71 Day(s) 4131000

฿ 1,606.67

MINIATURE CIRCUIT BREAKER(MCB) 1 Piece(s) 8 Day(s) 4161000

฿ 1,606.67

MINIATURE CIRCUIT BREAKER(MCB) 1 Piece(s) 8 Day(s) 4201000

฿ 1,606.67

MINIATURE CIRCUIT BREAKER(MCB) 1 Piece(s) 71 Day(s) 4251000

฿ 1,606.67

MINIATURE CIRCUIT BREAKER(MCB) 1 Piece(s) 8 Day(s) 4321000

฿ 1,606.67

MINIATURE CIRCUIT BREAKER(MCB) 1 Piece(s) 8 Day(s) 4401000

฿ 1,606.67

MINIATURE CIRCUIT BREAKER(MCB) 1 Piece(s) 8 Day(s) 4501000

฿ 1,606.67

MINIATURE CIRCUIT BREAKER(MCB) 1 Piece(s) 8 Day(s) 4631000

Loading...

  1. 1

Basic Information

Certificates CCC,CE,CB,TUV; Ambient temperature(℃) -35~+70 The atmosphere condition(%) ≤95
Altitude(m) ≤2000 Tripping curves C Type Rated breaking capacity(A) 6000
Pollution degree 2 Connection Method Lead wire and bus bar Representative Standard IEC/EN 60947-2 ,RoHS;