1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Residual Current Operated Circuit Breaker With Over-current Protection (Electronic), NB3LEU Series

Residual Current Operated Circuit Breaker With Over-current Protection (Electronic), NB3LEU Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,656.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Single module RCBO for single phase and 3 phase boards.
・B and C curve
・6A to 50A
・30mA
・10kA Breaking capacity

Part Number
NB3LEU 1P+N C6 30MA 10KA(R)
NB3LEU 1P+N C10 30MA 10KA(R)
NB3LEU 1P+N C16 30MA 10KA(R)
NB3LEU 1P+N C20 30MA 10KA(R)
NB3LEU 1P+N C25 30MA 10KA(R)
NB3LEU 1P+N C32 30MA 10KA(R)
NB3LEU 1P+N C40 30MA 10KA(R)
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Current
(A)

฿ 1,756.67

RCBO 1 Piece(s) 71 Day(s) 6

฿ 1,656.67

RCBO 1 Piece(s) 71 Day(s) 10

฿ 1,656.67

RCBO 1 Piece(s) 8 Day(s) 16

฿ 1,656.67

RCBO 1 Piece(s) 8 Day(s) 20

฿ 1,656.67

RCBO 1 Piece(s) 71 Day(s) 25

฿ 1,656.67

RCBO 1 Piece(s) 8 Day(s) 32

฿ 1,656.67

RCBO 1 Piece(s) 8 Day(s) 40

Loading...

  1. 1

Basic Information

Number of Poles 1 Rated voltage(V) 240 Ambient temperature(℃) -5...+40
Tripping curves C curve Rated residual making and breaking capacity(A) 500 Rated sensitivity(A) 0.03
Rated short-circuit capacity(A) 10000 Rated frequency(Hz) 50/60 Insulation voltage 500
Pollution degree 2 Storage temperature(℃) -25...+70 Rated residual operating current(mA) 30
Tripping class AC class Mounting Method On DIN rail EN 60715 (35mm) by means of fast clip device Connection Method Cable/U-type busbar/Pin-type busbar
Representative Standard IEC/EN 61009-1