(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
RCBO with extended portion below the din rail.
・B and C curve
・6A to 32A
・30mA
・6kA Breaking capacity
Part Number |
---|
NB3LE 1P+N C6 30MA 10KA(R) |
NB3LE 1P+N C10 30MA 10KA(R) |
NB3LE 1P+N C16 30MA 10KA(R) |
NB3LE 1P+N C20 30MA 10KA(R) |
NB3LE 1P+N C25 30MA 10KA(R) |
NB3LE 1P+N C32 30MA 10KA(R) |
NB3LE 1P+N C40 30MA 10KA(R) |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rated Current (A) |
---|---|---|---|---|---|---|
฿ 1,756.67 | RCBO | 1 Piece(s) | 71 Day(s) | 6 | ||
฿ 1,656.67 | RCBO | 1 Piece(s) | 71 Day(s) | 10 | ||
฿ 1,656.67 | RCBO | 1 Piece(s) | 8 Day(s) | 16 | ||
฿ 1,656.67 | RCBO | 1 Piece(s) | 8 Day(s) | 20 | ||
฿ 1,656.67 | RCBO | 1 Piece(s) | 71 Day(s) | 25 | ||
฿ 1,656.67 | RCBO | 1 Piece(s) | 8 Day(s) | 32 | ||
฿ 1,656.67 | RCBO | 1 Piece(s) | 71 Day(s) | 40 |
Loading...
Number of Poles | 1 | Rated voltage(V) | 240 | Ambient temperature(℃) | -5...+40 |
---|---|---|---|---|---|
Tripping curves | C curve | Rated residual making and breaking capacity(A) | 500 | Rated sensitivity(A) | 0.03 |
Rated short-circuit capacity(A) | 6000 | Rated frequency(Hz) | 50/60 | Insulation voltage | 500 |
Pollution degree | 2 | Storage temperature(℃) | -25...+70 | Rated residual operating current(mA) | 30 |
Tripping class | AC class | Mounting Method | On DIN rail EN 60715 (35mm) by means of fast clip device | Connection Method | Cable/U-type busbar/Pin-type busbar |
Representative Standard | IEC/EN 61009-1 |
How can we improve?
How can we improve?