1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

R8G-24V (8P, Equipped with OMRON G6B relay)

TERMINAL RELAY

R8G-24V (8P, Equipped with OMRON G6B relay)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,000.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Relay terminal with OMRON G6B-1174P-FD-US relay resistant to inductive load
Features
 • Korea's first case-integrated 8P relay terminal
 - Economical type that reduces assembling process as an 8P product that expands the previous 4P type board
 • OMRON, G6B-1174P-FD-US relay mounted
 - High endurance relay terminal resistant to inductive and capacitive loads
 - Strong against surge by using AgSnln contact material
 • Improved stability and convenience
 - As a diode for surge absorption is mounted on the coil side, it improves stability and protects the device itself
 - Suitable for export by attaching a protective cover according to the PL method
 - 2 short bars for common are built-in to improve the operator's workability
 • Provide various applications
 - Products with G6B relay other than G6B-1174P-FD-US can also be developed and supplied

Part Number
R8G-24V
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,000.00

TERMINAL RELAY 1 Piece(s) 4 Day(s)

Loading...

  1. 1

Basic Information

Mounting Relay OMRON G6B-1174P-FD-US DC24V IO Points 8 Coil Rated Voltage 24V DC
Common Coil Side Individual Power (8P short bar built-in) Common Contact Side Individual Com. (8P short bar built-in) Interface Coil Side Screw terminal block 8.50mm Pitch
Interface Contact Side Screw terminal block 8.50mm Pitch Dimension (W x D x H)(mm) 84.2(W) × 77.4(D) × 33.4(H) Mouting Method Screw fastening / DIN Rail (Channel)
Case Material Modified PPO Protection Cover Polycarbonate Terminal Screw M3.5 X 8L

Please check the type/dimensions/specifications of the part R8G-24V in the R8G-24V (8P, Equipped with OMRON G6B relay) series.