R6T Series (6P, 3P Common-type)

Brand :
IO LINK

Caution

    Product Description

    Korea's smallest 6P economic-type relay board (input/output part, 3P common)
    Features
     • Realization of minimization of mounting area with ultra-small 6P relay board.
    A product suitable for a narrow mounting area with a width of 40.0 mm and a length of 77.0 mm
     • Economic-type with a 5mm wide PANASONIC PA-N relay
     • Securing user safety
     - Improved safety and convenience with 6 contact product of 3 point Com.
     - Prevent malfunction by installing surge absorption diode on the coil side
     - Equipped with a front PC cover for component and circuit protection
     • Convenient function
     - Easy to check operation status by attaching contact LED
     - Easy to work with the structure that can be mounted on the DIN rail and the mounting plate
     - Terminal short-circuit protection by adding transparent window

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat