1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

R4T-S Series (4P, Individual common-type)

TERMINALRELAY

R4T-S Series (4P, Individual common-type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,416.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Korea's smallest 4-point general-purpose relay board (Supplied 2 models equipped with TAKAMISAWA / PANASONIC relay)
Features
 • Supplied 2 models with TAKAMISAWA / PANASONIC relay mounted
 • 2 models of 5mm wide TAKAMISAWA NYP and PANASONIC PA-N relaymounted available
High reliability, high-endurance and economical relay terminal suitable for inductive loads, loads with high frequency of opening/closing, and loads with noise
 • Convenient function
 - Easy to check operation status by attaching contact LED
 - Installation is very easy due to the structure that can be mounted on the DIN rail and the mounting plate
 - Easy maintenance and repair as relay replacement tool is basically provided
 - Wiring is convenient by using the built-in common bar

Part Number
R4T-16P-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,416.67

TERMINALRELAY 1 Piece(s) 4 Day(s)

Loading...

  1. 1

Basic Information

Mounting Relay PANASONIC APAN3124 IO Points 4 Coil Rated Voltage 24V DC
Common Coil Side Individual Power (4P short bar built-in) Common Contact Side Individual Com. (4P short bar built-in) Interface Coil Side Screw terminal block 7.62mm Pitch
Interface Contact Side Screw terminal block 7.62mm Pitch Dimension (W x D x H)(mm) 32.0(W) × 71.0(D) × 38.0(H) Mouting Method Screw fastening / DIN Rail (Channel)
Case Material Modified PPO Protection Cover Polycarbonate Terminal Screw M3 X 6L
Certification CE, UL

Please check the type/dimensions/specifications of the part R4T-16P-S in the R4T-S Series (4P, Individual common-type) series.