1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

R32G Series (32P, equipped with OMRON G6B relay, load-side 8P common type)

TERMINAL RELAY

R32G Series (32P, equipped with OMRON G6B relay, load-side 8P common type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,283.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Relay terminal with OMRON G6B relay that is strong against inductive loads
Features
 • 32P relay terminal with G6B relay (width 10mm)
 - Korea's first 32 point relay board with 10mm relay mounted
 - Reduced control panel mounting area
 • OMRON, G6B-1174P-FD-US relay mounted
 - Uniform stability is secured by a relay using AnSnIn material that is strong against surge voltages generated by inductive loads and capacitive loads
 • Improved stability and convenience
 - Improved workability with a structure that can be mounted on a DIN rail with an LED for checking the operation of the relay
 - Built-in circuit for surge absorption on the coil side
 • Safe design according to the Public Liability Insurance Act
 - Products with exposed PCBs and components may cause safety accidents such as electric shock and malfunction due to dust, but our products are enclosed with a case
and are designed in an electrically safe structure for users
 • Applicable cable specifications
 - The connection cables of various PLCs are the same as R32C, refer to pages A-280~305, and refer to the examples below when ordering dedicated cables.
C40HF-☐PB-1 → C40HF-☐PBU-1
Please refer to page A-274 for the appearance of the cable.
 - The dedicated cable is drawn out toward the terminal block.
Please check the length and place an order.

Part Number
R32G-PT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,283.33

TERMINAL RELAY 1 Piece(s) 4 Day(s)

Loading...

  1. 1

Basic Information

Mounting Relay OMRON G6B-1174P-FD-US DC24V IO Points 32 Coil Rated Voltage 24V DC
Common Coil Side PNP Common Contact Side 8P Com. Interface Coil Side Connector MIL-C-83503 40Pin
Interface Contact Side Screw terminal block 7.62mm Pitch 40Pole Dimension (W x D x H)(mm) 189.0(W) × 88.0(D) × 39.0(H) Mouting Method DIN Rail (Channel)
Case Material Modified PPO Protection Cover Polycarbonate Terminal Screw M3 X 6L

Please check the type/dimensions/specifications of the part R32G-PT in the R32G Series (32P, equipped with OMRON G6B relay, load-side 8P common type) series.