1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

R16C-A Series (16P, Load side 8P common type)

TERMINAL RELAY

R16C-A Series (16P, Load side 8P common type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,383.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Korea's smallest 16P relay terminal (Supplied 2 models with TAKAMISAWA / PANASONIC relay mounted)
Features
 • Korea's smallest 16 points, load side 8 points common relay terminal
 - Relay terminal optimal for reducing wiring and miniaturization of equipment with 90.6(W) x 70.0(D) x 39.5(H)mm
 • 2 models of relay terminals for long-lasting / economic type
 - Long-lasting relay terminal : TAKAMISAWA NYP relay mounted
 - Economic relay terminal : PANASONIC PA-N relay mounted
 • Improved stability and convenience
 - Improved workability with a structure that can be mounted on a DIN rail with an LED for checking the operation of the relay
 - Controller circuit protection and malfunction prevention by installing surge absorption circuit on the coil side
 • Safe design according to the Public Liability Insurance Act
 - Products with exposed PCBs and components may cause safety accidents such as electric shock and malfunction due to dust, but our products
are enclosed with a case and are designed in an electrically safe structure for users
 • Supply of cables that can be connected to various PLCs and controllers
 - Possible to respond to small quantity orders of various kinds by securing the connectors used for domestic/foreign PLC, machine tools, DCS, DDC, etc.

Part Number
R16C-PS5A-20P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,383.33

TERMINAL RELAY 1 Piece(s) 4 Day(s)

Loading...

  1. 1

Basic Information

Mounting Relay PANASONIC APAN3124 IO Points 16 Coil Rated Voltage 24V DC
Common Coil Side PNP Common Contact Side 8P Com. Interface Coil Side Connector MIL-C-83503 20Pin
Interface Contact Side Screw terminal block 7.62mm Pitch 20Pole Dimension (W x D x H)(mm) 90.6(W) × 70.0(D) × 39.5(H) Mouting Method DIN Rail (Channel)
Case Material Modified PPO Protection Cover Polycarbonate Terminal Screw M3 X 6L

Please check the type/dimensions/specifications of the part R16C-PS5A-20P in the R16C-A Series (16P, Load side 8P common type) series.