(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
■ Product Features
• Economical branch box equipped with terminal block for main cable connection
• A relay box for control part that can house and wire M12 type sensors, limits, solenoid valves, etc.
• Easy for I/O checking with power/signal lamp.
■ Main Features
• This product is equipped with a terminal block, allowing users to directly select and connect a cable that suits their purpose
• Two types of terminal block type/terminal block separate type (Plug type)
• Robust, compact and suitable for IP67
• Capable of responding to most M12 type sensors by producing separate boards for NPN, PNP, and 2-wire sensors, and providing basic support for NO/NC contacts (1 signal board)
Connector | Others | Rated Voltage | 12~24V DC | Rated Current | 2A per I/O, 4A per Port |
---|---|---|---|---|---|
Insulation resistance | 100 MΩ or more (500 VDC) | Withstand Voltage | AC500V 1min | Operating Ambient Temperature(°C) | -25 ~ 75 |
Common Polarity | NPN +com | Show action | With lamp | Main Cable Connection Method | Terminal Block Mounting type |
Number of Ports | 8 | Main Cable Configuration | Without main cable | Body Color | Black |
Please check the type/dimensions/specifications of the part MPT-K80N-B/BK in the MPT Series Terminal Block Branch Box series.
Part Number |
---|
MPT-L80N-A/BK |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Number of Connectable Signals per Port | Terminal Block Type |
---|---|---|---|---|---|---|
฿ 2,433.33 | 1 Piece(s) | 4 Day(s) | 2-signal / Port | Plug |
How can we improve?
How can we improve?