(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Standard M8 connection cable compatible with M8 equipment
■ Product features:
• Korea’s first M8 connection cable
• M8 standard waterproof connector suitable for IP67
■ Main Features
• As the connector is integrated, wiring work is unnecessary, and the maintenance of the facility is easy by standardizing the existing wiring
• Cable for connecting M8 connector attached to a miniaturized sensor
• Optimal for connection of M8 type photoelectric sensor and proximity sensor
• Separate production of durable PVC, oil-resistant PUR, and oil-resistant PUR cables for operation
Part Number |
---|
M8S-G33-V020 |
M8S-G43-V020 |
M8S-H33-V020 |
M8S-H43-V020 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connector Type | Number of Connector Poles |
---|---|---|---|---|---|---|---|
฿ 583.33 | SENSOR CABLE | 1 Piece(s) | 4 Day(s) | Free end - Female Straight | 3 | ||
฿ 583.33 | SENSOR CABLE | 1 Piece(s) | 4 Day(s) | Free end - Female Straight | 4 | ||
฿ 583.33 | SENSOR CABLE | 1 Piece(s) | 4 Day(s) | Free end - Female Angled | 3 | ||
฿ 583.33 | SENSOR CABLE | 1 Piece(s) | 4 Day(s) | Free end - Female Angled | 4 |
Loading...
Cable Conductor Size | 0.25SQ | Cable Specification | UL / Oil-resistant | Length(m) | 2 |
---|---|---|---|---|---|
Rated Voltage | DC 125V | Rated Current | 2A | Withstand Voltage | AC 1000V 1 min |
Insulation Resistance | 1000MΩ or more (DC 500V) | Protection Structure | IP67 (when combined) | Desorption Durability | 200 times |
Ambient Temperature Range(°C) | -25 ~ 75 |
How can we improve?
How can we improve?