1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

EMI Shielded D-SUB Connector Hood

EMI Shielded D-SUB Connector Hood
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 383.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Products for D-SUB 9, 15, 25, 37, and 50Pin
Main features:
 • The hood is applied to the D-SUB connector, which is often used for communication and I/O, has a more beautiful appearance in comparison with existing products
 • Suitable for EMI shielding as the surface is plated
 • Various products for D-SUB 9, 15, 25, and 37Pin, applicable to both male and female connectors
 • Compatible with all domestic and overseas solder-type D-SUB connectors

Part Number
IDH-09H-1A
IDH-09H-1C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipScrew Specification

฿ 383.33

HOOD 1 Piece(s) 4 Day(s) M2.6 / 0.45 (mm)

฿ 383.33

HOOD 1 Piece(s) 4 Day(s) #4-40UNC (inch)

Loading...

  1. 1

Basic Information

Type Hood Number of Contacts 9 Entry Hole Size Standard type
Shielding For EMI shielding Max. Suitable Cable Outer Diameter ⌀6.0 Screw Type General