ø22 YW Series, Pushbuttons

Brand :
IDEC

Caution

  • The product images are representative images. Specifications, including shape and color, may vary for each model number.

Product Description

• Space-saving, 10mm thick contact blocks. Removable operator.
• Compact and light-weight.
• Metal bezel, unibody pilot lights, and key selector switches available.
• Separate contact block makes installation and removal easy.
• Pilot lights feature a large lens for a wide viewing angle.
• IP65 (panel front) (IEC 60529).

Pushbuttons with Plastic Bezel (Pushlock Pull/Turn Reset) and Pushbuttons with Metal Bezel

Dimensions
The product images are representative images. Specifications, including shape and color, may vary for each model number.
 

Pushbuttons with Plastic Bezel (Pushlock Pull/Turn Reset)

Note: Specify a button color code in place of  in the Part No.
ShapeOperationContactPart No. Lens Color Code
Flush




 
Flush
Momentary1NOYW1B-M1E10➀B: black
G: green
R: red
S: blue
W: white
Y: yellow
1NCYW1B-M1E01➀
2NOYW1B-M1E20➀
2NCYW1B-M1E02➀
1NO-1NCYW1B-M1E11➀
3NOYW1B-M1E30➀
3NCW1B-M1E03➀
2NO-1NCYW1B-M1E21➀
1NO-2NCYW1B-M1E12➀
Maintained1NOYW1B-A1E10➀
1NCYW1B-A1E01➀
2NOYW1B-A1E20➀
2NCYW1B-A1E02➀
1NO-1NCYW1B-A1E11➀
Extended

 
Entended
Momentary1NOYW1B-M2E10➀B: black
G: green
R: red
S: blue
W: white
Y: yellow
1NCYW1B-M2E01➀
2NOYW1B-M2E20➀
2NCYW1B-M2E02➀
1NO-1NCYW1B-M2E11➀
Maintained1NOYW1B-A2E10➀
1NCYW1B-A2E01➀
2NOYW1B-A2E20➀
2NCYW1B-A2E02➀
1NO-1NCYW1B-A2E11➀
ø40mm Mushroom


 
Mushroom
Momentary1NOYW1B-M4E10➀B: black
G: green
R: red
S: blue
W: white
Y: yellow
1NCYW1B-M4E01➀
2NOYW1B-M4E20➀
2NCYW1B-M4E02➀
1NO-1NCYW1B-M4E11➀
Maintained1NOYW1B-A4E10➀
1NCYW1B-A4E01➀
2NOYW1B-A4E20➀
2NCYW1B-A4E02➀
1NO-1NCYW1B-A4E11➀
 
 
Dimensions
Dimensions

 
Flush dms

Flush: Outline drawing

Extended dms

Extended: Outline drawing

ø40mm Mushroom dms

ø40mm Mushroom: Outline drawing

 

Pushbuttons with Metal Bezel

Note: Specify a button color code in place of  in the Part No.
ShapeOperationContactPart No. Lens Color Code
Flush




 
Flush
Momentary1NOYW4B-M1E10➀B: black
G: green
R: red
S: blue
W: white
Y: yellow
1NCYW4B-M1E01➀
2NOYW4B-M1E20➀
2NCYW4B-M1E02➀
1NO-1NCYW4B-M1E11➀
3NOYW4B-M1E30➀
3NCW1B-M1E03➀
2NO-1NCYW4B-M1E21➀
1NO-2NCYW4B-M1E12➀
Maintained1NOYW4B-A1E10➀
1NCYW4B-A1E01➀
2NOYW4B-A1E20➀
2NCYW4B-A1E02➀
1NO-1NCYW4B-A1E11➀
Extended

 
Entended
Momentary1NOYW4B-M2E10➀B: black
G: green
R: red
S: blue
W: white
Y: yellow
1NCYW4B-M2E01➀
2NOYW4B-M2E20➀
2NCYW4B-M2E02➀
1NO-1NCYW4B-M2E11➀
Maintained1NOYW4B-A2E10➀
1NCYW4B-A2E01➀
2NOYW4B-A2E20➀
2NCYW4B-A2E02➀
1NO-1NCYW4B-A2E11➀
ø40mm Mushroom


 
Mushroom
Momentary1NOYW4B-M4E10➀B: black
G: green
R: red
S: blue
W: white
Y: yellow
1NCYW4B-M4E01➀
2NOYW4B-M4E20➀
2NCYW4B-M4E02➀
1NO-1NCYW4B-M4E11➀
Maintained1NOYW4B-A4E10➀
1NCYW4B-A4E01➀
2NOYW4B-A4E20➀
2NCYW4B-A4E02➀
1NO-1NCYW4B-A4E11➀
 
 
Dimensions
Dimensions

 
Flush dms

Flush: Outline drawing

Extended dms

Extended: Outline drawing

ø40mm Mushroom dms

ø40mm Mushroom: Outline drawing

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

ø22 YW Series, Pushbuttons | IDEC | MISUMI Thailand