1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

YW Series Illuminated Pushbuttons (YW1L-M2E01Q4R)

ILLUMINATED PUSHBUTTON

YW Series Illuminated Pushbuttons (YW1L-M2E01Q4R)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Space-saving, 10mm thick contact blocks. Removable operator.
• Compact and light-weight.
• Metal bezel, unibody pilot lights, and key selector switches available.
• Separate contact block makes installation and removal easy.
• Pilot lights feature a large lens for a wide viewing angle.
• IP65 (panel front) (IEC 60529).

Part Number
YW1L-M2E01Q4R SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPush button operation Button color Contact Configuration Operating Voltage Code

฿ 195.00

฿ 167.13

ILLUMINATED PUSHBUTTON 1 Piece(s) 4 Day(s) 10Momentary[Red] Red1b4: 24V AC/DC

Loading...

  1. 1

Basic Information

Shape Elongated Type Illumination push-button Lamp LED

Please check the type/dimensions/specifications of the part YW1L-M2E01Q4R in the YW Series Illuminated Pushbuttons series.

Products with similar specification

Part Number
YW1L-A2E11Q4G
YW1L-M2E11Q4A
YW1L-M2E11Q4R
YW1L-M2E11Q4S
YW1L-M2E11Q4W
YW1L-M2E11Q4Y
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSPush button operation Button color Contact Configuration Operating Voltage Code

฿ 310.00

5 Piece(s) 98 Day(s) 10[Other] Self-maintaining type[Green] Green1b / 1a4: 24V AC/DC

฿ 231.67

1 Piece(s) 4 Day(s) -MomentaryAmber2b / 1a4: 24V AC/DC

฿ 231.67

1 Piece(s) Same day -Momentary[Red] Red2b / 1a4: 24V AC/DC

฿ 281.67

1 Piece(s) 4 Day(s) -MomentaryBlue2b / 1a4: 24V AC/DC

฿ 231.67

5 Piece(s) 4 Day(s) -Momentary[White] White2b / 1a4: 24V AC/DC

฿ 231.67

1 Piece(s) 4 Day(s) -MomentaryYellow2b / 1a4: 24V AC/DC