(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Type | Auxiliary switch | Switch Rating AC | 125V: Resistive Load 5A, Inductive Load 3A / 250V: Resistive Load 3A, Inductive Load 2A | Switch Rating DC | 125V: Resistive Load 0.4A, Inductive Load 0.4A |
---|
Please check the type/dimensions/specifications of the part AX-4MXA in the Auxiliary Contact / Switch Block, MXA Series series.
Part Number |
---|
AX-2MXLA |
AX-2MXRA |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Applicable model (breaker) | Design |
---|---|---|---|---|---|---|
฿ 700.00 | 1 Piece(s) | 76 Day(s) | NFC30-SMX, NFC60-CMXA, NFC60-SMXA, NFC60-HMXA, NFC100-CMXA, NFC100-SMXA, NFC100-HMXA, NFC160-CMXA, NFC160-SMXA, NFC160-HMXA, NFC250-CMXA, NFC250-SMXA, NFC250-HMXA | standard type for left pole | ||
฿ 700.00 | 1 Piece(s) | 76 Day(s) | NFC30-SMX, NFC60-CMXA, NFC60-SMXA, NFC60-HMXA, NFC100-CMXA, NFC100-SMXA, NFC100-HMXA, NFC160-CMXA, NFC160-SMXA, NFC160-HMXA, NFC250-CMXA, NFC250-SMXA, NFC250-HMXA | standard type for right pole |
How can we improve?
How can we improve?