1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

F-type External Operating Handle, MXA Series

F-type External Operating Handle, MXA Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,217.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Installed with the safety device, the plate door can't be opened when the circuit breaker is closed.
The handle can be locked by in the ON or OFF position.
IP30 rating (IEC 60529)
The door lock mechanism makes the door open only in the OFF position.

Part Number
F-05MXA
F-1MXA
F-2MXA
F-4MXA
F-6MXA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable model (breaker) Number of circuit breaker electrodes
(Pole)

฿ 1,217.00

MITSUBISHI OPTION 1 Piece(s) 76 Day(s) NFC60-CMXA, NFC60-SMXA, NFC60-HMXA, NFC100-CMXA, NFC100-SMXA3,4

฿ 1,217.00

F-TYPE OPERATING HANDLE 1 Piece(s) 76 Day(s) NFC100-HMXA3,4

฿ 1,300.00

MITSUBISHI OPTION 1 Piece(s) 76 Day(s) NFC160-CMXA, NFC160-SMXA, NFC160-HMXA, NFC250-CMXA, NFC250-SMXA, NFC250-SMXA3,4

฿ 5,567.00

F-TYPE OPERATING HANDLE 1 Piece(s) 76 Day(s) NFC400-SMXA, NFC400-HMXA3

฿ 5,950.00

F-TYPE OPERATING HANDLE 1 Piece(s) 76 Day(s) NFC630-SMXA, NFC630-HMXA3

Loading...

  1. 1

Basic Information

Type Handle