1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

V-type External Operating Handle, MXA Series

V-type External Operating Handle, MXA Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,767.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

IP50 rating (IEC 60529)
Three padlocks which are commercially available may realize locking function in the ON or OFF positions.
The door lock mechanism makes the door open only in the OFF position.

Part Number
V-05MXA
V-1MXA
V-2MXA
V-4MXA
V-6MXA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable model (breaker)

฿ 1,767.00

MITSUBISHI 1 Piece(s) 76 Day(s) NFC60-CMXA, NFC60-SMXA, NFC60-HMXA, NFC100-CMXA, NFC100-SMXA

฿ 2,033.00

V-TYPE OPERATING HANDLE 1 Piece(s) 76 Day(s) NFC100-HMXA

฿ 2,117.00

MITSUBISHI 1 Piece(s) 76 Day(s) NFC160-CMXA, NFC160-SMXA, NFC160-HMXA, NFC250-CMXA, NFC250-SMXA, NFC250-SMXA

฿ 2,300.00

V-TYPE OPERATING HANDLE 1 Piece(s) 76 Day(s) NFC400-SMXA, NFC400-HMXA

฿ 2,467.00

V-TYPE OPERATING HANDLE 1 Piece(s) 76 Day(s) NFC630-SMXA, NFC630-HMXA

Loading...

  1. 1

Basic Information

Type Handle Number of circuit breaker electrodes(Pole) 3,4