1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Molded Case Circuit Breakers (MCCB), NFC100-SMXA, MXA Series

Molded Case Circuit Breakers (MCCB), NFC100-SMXA, MXA Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,333.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Compact]
The uniform Outside Dimention is 75mm and 105mm,
realizing miniaturization and standardization.
[Flexible]
With corresponding cassette-type internal accessories,
it can be installed on site.
[User-frindly]
Plug-in terminal cover makes it user-friendly.
Corresponding isolation function makes it applicicable to mechanical equipment.
[Standard]
Compliance with GB and IEC standards.
The main models have passed KEMA certification.

Part Number
NFC100-SMXA 2P 15A
NFC100-SMXA 2P 16A
NFC100-SMXA 2P 20A
NFC100-SMXA 2P 25A
NFC100-SMXA 2P 30A
NFC100-SMXA 2P 32A
NFC100-SMXA 2P 40A
NFC100-SMXA 2P 50A
NFC100-SMXA 2P 60A
NFC100-SMXA 2P 63A
NFC100-SMXA 2P 75A
NFC100-SMXA 2P 80A
NFC100-SMXA 2P 100A
NFC100-SMXA 3P 15A
NFC100-SMXA 3P 16A
NFC100-SMXA 3P 20A
NFC100-SMXA 3P 25A
NFC100-SMXA 3P 30A
NFC100-SMXA 3P 32A
NFC100-SMXA 3P 40A
NFC100-SMXA 3P 50A
NFC100-SMXA 3P 60A
NFC100-SMXA 3P 63A
NFC100-SMXA 3P 75A
NFC100-SMXA 3P 80A
NFC100-SMXA 3P 100A
NFC100-SMXA 4P 15A
NFC100-SMXA 4P 16A
NFC100-SMXA 4P 20A
NFC100-SMXA 4P 25A
NFC100-SMXA 4P 30A
NFC100-SMXA 4P 32A
NFC100-SMXA 4P 40A
NFC100-SMXA 4P 50A
NFC100-SMXA 4P 60A
NFC100-SMXA 4P 63A
NFC100-SMXA 4P 75A
NFC100-SMXA 4P 80A
NFC100-SMXA 4P 100A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Poles Rated Current
(A)
Dimension width
(mm)

฿ 2,333.00

BREAK 1 Piece(s) 76 Day(s) 21550

฿ 2,333.00

BREAK 1 Piece(s) 76 Day(s) 21650

฿ 2,333.00

BREAK 1 Piece(s) 76 Day(s) 22050

฿ 2,333.00

BREAK 1 Piece(s) 76 Day(s) 22550

฿ 2,333.00

BREAK 1 Piece(s) 76 Day(s) 23050

฿ 2,333.00

BREAK 1 Piece(s) 76 Day(s) 23250

฿ 2,333.00

BREAK 1 Piece(s) 76 Day(s) 24050

฿ 2,333.00

BREAK 1 Piece(s) 76 Day(s) 25050

฿ 2,333.00

BREAK 1 Piece(s) 76 Day(s) 26050

฿ 2,333.00

BREAK 1 Piece(s) 76 Day(s) 26350

฿ 2,333.00

BREAK 1 Piece(s) 76 Day(s) 27550

฿ 2,333.00

BREAK 1 Piece(s) 76 Day(s) 28050

฿ 2,333.00

BREAK 1 Piece(s) 76 Day(s) 210050

฿ 2,867.00

BREAK 1 Piece(s) 76 Day(s) 31575

฿ 2,867.00

BREAK 1 Piece(s) 76 Day(s) 31675

฿ 2,867.00

BREAK 1 Piece(s) 76 Day(s) 32075

฿ 2,867.00

BREAK 1 Piece(s) 76 Day(s) 32575

฿ 2,867.00

BREAK 1 Piece(s) 8 Day(s) 33075

฿ 2,867.00

BREAK 1 Piece(s) 76 Day(s) 33275

฿ 2,867.00

BREAK 1 Piece(s) 8 Day(s) 34075

฿ 2,867.00

BREAK 1 Piece(s) 8 Day(s) 35075

฿ 2,867.00

BREAK 1 Piece(s) 8 Day(s) 36075

฿ 2,867.00

BREAK 1 Piece(s) 76 Day(s) 36375

฿ 2,867.00

BREAK 1 Piece(s) 8 Day(s) 37575

฿ 2,867.00

BREAK 1 Piece(s) 76 Day(s) 38075

฿ 2,867.00

BREAK 1 Piece(s) 8 Day(s) 310075

฿ 4,017.00

BREAK 1 Piece(s) 76 Day(s) 415100

฿ 4,017.00

BREAK 1 Piece(s) 76 Day(s) 416100

฿ 4,017.00

BREAK 1 Piece(s) 76 Day(s) 420100

฿ 4,017.00

BREAK 1 Piece(s) 76 Day(s) 425100

฿ 4,017.00

BREAK 1 Piece(s) 76 Day(s) 430100

฿ 4,017.00

BREAK 1 Piece(s) 76 Day(s) 432100

฿ 4,017.00

BREAK 1 Piece(s) 76 Day(s) 440100

฿ 4,017.00

BREAK 1 Piece(s) 76 Day(s) 450100

฿ 4,017.00

BREAK 1 Piece(s) 76 Day(s) 460100

฿ 4,017.00

BREAK 1 Piece(s) 76 Day(s) 463100

฿ 4,017.00

BREAK 1 Piece(s) 76 Day(s) 475100

฿ 4,017.00

BREAK 1 Piece(s) 76 Day(s) 480100

฿ 4,017.00

BREAK 1 Piece(s) 76 Day(s) 4100100

Loading...

  1. 1

Basic Information

Rated block capacity AC 400 V(kA) 25/12.5 Dimension height(mm) 130 Dimension depth(mm) 92
Compliance standard GB/T、IEC Mounting method Screw terminal Rated block capacity AC 230 V(kA) 50/25
Ampere frame S