1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Molded Case Circuit Breakers (MCCB), NFC400-SMXA, MXA Series (Part Number)

Molded Case Circuit Breakers (MCCB), NFC400-SMXA, MXA Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,267.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Compact]
The uniform Outside Dimention is 75mm and 105mm,
realizing miniaturization and standardization.
[Flexible]
With corresponding cassette-type internal accessories,
it can be installed on site.
[User-frindly]
Plug-in terminal cover makes it user-friendly.
Corresponding isolation function makes it applicicable to mechanical equipment.
[Standard]
Compliance with GB and IEC standards.
The main models have passed KEMA certification.

Part Number
NFC400-SMXA 3P 250A
NFC400-SMXA 3P 300A
NFC400-SMXA 3P 350A
NFC400-SMXA 3P 400A
NFC400-SMXA 4P 250A
NFC400-SMXA 4P 300A
NFC400-SMXA 4P 350A
NFC400-SMXA 4P 400A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Poles Rated Current
(A)
Dimension width
(mm)

฿ 9,267.00

CIRCUIT BREAKER(MCCB) 1 Piece(s) 76 Day(s) 3250140

฿ 9,267.00

CIRCUIT BREAKER(MCCB) 1 Piece(s) 8 Day(s) 3300140

฿ 9,267.00

CIRCUIT BREAKER(MCCB) 1 Piece(s) 8 Day(s) 3350140

฿ 9,267.00

CIRCUIT BREAKER(MCCB) 1 Piece(s) 8 Day(s) 3400140

฿ 17,650.00

CIRCUIT BREAKER(MCCB) 1 Piece(s) 76 Day(s) 4250185

฿ 17,650.00

CIRCUIT BREAKER(MCCB) 1 Piece(s) 76 Day(s) 4300185

฿ 17,650.00

CIRCUIT BREAKER(MCCB) 1 Piece(s) 76 Day(s) 4350185

฿ 17,650.00

CIRCUIT BREAKER(MCCB) 1 Piece(s) 76 Day(s) 4400185

Loading...

  1. 1

Basic Information

Rated block capacity AC 400 V(kA) 36/18 Dimension height(mm) 257 Dimension depth(mm) 155
Compliance standard GB/T、IEC Mounting method Screw terminal Rated block capacity AC 230 V(kA) 50/25
Ampere frame S