YW Series Emergency Stop Switch

Brand :
IDEC

Caution

  • The product images are representative images. Specifications, including shape and color, may vary for each model number.

Product Description

• Space-saving, 10mm thick contact blocks. Removable operator.
• Compact and light-weight.
• Metal bezel, unibody pilot lights, and key selector switches available.
• Separate contact block makes installation and removal easy.
• Pilot lights feature a large lens for a wide viewing angle.
• IP65 (panel front) (IEC 60529).

Non-illuminated IDEC Emergency Stop Switches / Safety Switches (Pushlock Pull/Turn Reset)

Non-illuminated Emergency Stop Switches

ø40mm Mushroom; Non-illuminated Emergency Stop Switches / Safety Switches

Contact Block_Non-illuminated Emergency Stop Switches

Contact Block Mounting Position
 

* When pressed, the button is locked in the depressed position, and is reset when either pulled or turned clockwise.
 

Dimensional Drawing of IDEC Emergency Stop Switches / Safety Switches

Dimension_Non-illuminated1
Dimension_Non-illuminated2
Dimension_Non-illuminated

Illuminated IDEC Emergency Stop Switches / Safety Switches (Pushlock Pull/Turn Reset)

Illuminated Emergency Stop Switches

ø40mm Mushroom; Illuminated Emergency Stop Switches

Contact Block_Illuminated Emergency Stop Switches

Contact Block Mounting Position
 

* When pressed, the button is locked in the depressed position, and is reset when either pulled or turned clockwise.
 

Dimensional Drawing of IDEC Emergency Stop Switches / Safety Switches

Dimension_Illuminated1
Dimension_Illuminated2
Dimension_Illuminated3

Non-illuminated Emergency Stop Switches (Pushlock Pull/Turn Reset)

Non-illuminated Emergency Stop Switches

ø40mm Mushroom; Non-illuminated Emergency Stop Switches

Contact Block_Non-illuminated Emergency Stop Switches

Contact Block Mounting Position
 

* When pressed, the button is locked in the depressed position, and is reset when either pulled or turned clockwise.
 

Dimensions

Dimension_Non-illuminated1
Dimension_Non-illuminated2
Dimension_Non-illuminated

Illuminated Emergency Stop Switches (Pushlock Pull/Turn Reset)

Illuminated Emergency Stop Switches

ø40mm Mushroom; Illuminated Emergency Stop Switches

Contact Block_Illuminated Emergency Stop Switches

Contact Block Mounting Position
 

* When pressed, the button is locked in the depressed position, and is reset when either pulled or turned clockwise.
 

Dimensions

Dimension_Illuminated1
Dimension_Illuminated2
Dimension_Illuminated3
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat