1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

YW Series Key Selector Switch (YW1K-2AE10)

SELECTORSWITCH

YW Series Key Selector Switch (YW1K-2AE10)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Space-saving, 10mm thick contact blocks. Removable operator.
• Compact and light-weight.
• Metal bezel, unibody pilot lights, and key selector switches available.
• Separate contact block makes installation and removal easy.
• Pilot lights feature a large lens for a wide viewing angle.
• IP65 (panel front) (IEC 60529).

Part Number
YW1K-2AE10 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSKey removal position Terminal configuration/contact operation (notch position) Operator Position No. of Position

฿ 288.34

฿ 247.14

SELECTORSWITCH 1 Piece(s) 98 Day(s) -All positions1NO90° 2-Position maintained2

Loading...

  1. 1

Basic Information

Type Keylock switch Bezel Type Plastic Bezel

Please check the type/dimensions/specifications of the part YW1K-2AE10 in the YW Series Key Selector Switch series.

Products with similar specification

Part Number
YW1K-2AE11
YW1K-2BE10
YW1K-33DE20
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSKey removal position Terminal configuration/contact operation (notch position) Operator Position No. of Position

฿ 338.34

1 Piece(s) Same day -All positions1NO 1 NC90° 2-Position maintained2

฿ 288.34

1 Piece(s) 4 Day(s) 10Left only1NO90° 2-Position maintained2

฿ 338.34

1 Piece(s) Same day -Center only2NO45° 3-position, Spring Return Two-way3