1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

⌀16 LB Series Key Selector Switch

SWITCH(SELECTOR ROCKER TOGGLE)

⌀16 LB Series Key Selector Switch
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,281.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Sleek flush mount design
• Standard bezel with 16mm hole size also available
• Bright LED illumination
• 27.9mm depth behind the panel
• 3PDT contact block available
• 5A contact ratings
• IP65 degree of protection
• Metallic or black plastic bezels
• Illuminated pushbuttons
• Pushbuttons
• Pilot lights
• Selector switches
• Key selector switches
• Illuminated selectors
• Lever selectors
• Dome pilot lights
• Lever switches and buzzer models
• Special wave keys available

Part Number
LB3K-2ST1B-1H SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,281.67

฿ 854.36

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Type Keylock switch Shape Rectangular shape Key removal position Left only
Terminal configuration/contact operation (notch position) Gold/SPDT Key type Wave key Operator Position 90° 2-Position maintained
No. of Position 2 Terminal Shape Solder/Tab Terminal

Please check the type/dimensions/specifications of the part LB3K-2ST1B-1H in the ⌀16 LB Series Key Selector Switch series.