250W, 9 to 53V Input Non-Isolated Step Down DC-DC Converter, i6A4W Series

Caution
Product Description
The i6A4W series of non-isolated DC-DC step-down converters are ideal for creating additional high current output voltage rails from a single output 12V, 24V or 48V AC-DC or DC-DC power supply. The highly efficient i6A4W series accepts a very wide DC input and has a wide output adjustment range, with a choice of 1/16th brick footprint or SIP package. Output trim, remote sense, negative or positive logic remote On-Off comes as standard features. Power good, frequency synchronization and output sequencing are optional features.
[Features]
• Up to 250W in a 1/16th brick or SIP package
• Very high Efficiency up to 97%
• Wide Output Adjustment 3.3 to 15V & 3.3 to 40V
• Minimal External Components Needed
• Low Airflow With Minimal Derating Requirements