Non-insulation type DC-DC converter, CE-10 XX

Brand :
TDK-LAMBDA
Caution
Product Description
[Features]
•SMD type
•Short in height (CE-1003/1004: 4.5mm, CE-1005A: 4.2mm,CE-1050: 5.5mm)
•Wide range of operating temperature conditions: -40℃ - +85℃ (CE-1050: -20℃ - +85℃)
•Equipped with Remote On/Off function
•Equipped with Variable output voltage function
•5-side metal-shielded low noise design
•Delivery in tray or by taping available
•CE-1005A is high efficiency than CE-1005