1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

250-500W, Wide Range Input, Non-isolated, DIN Rail DC-DC Converters, DDA Series

250-500W, Wide Range Input, Non-isolated, DIN Rail DC-DC Converters, DDA Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,687.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The DDA DIN rail mount, non-isolated step-down converters are ideal for creating additional high current output voltages from a single output 12V, 24V or 48V AC-DC power supply. The highly efficient DDA series accepts a very wide DC input and has a wide output adjustment range, with a choice of single or dual output models.
[Features]
• 250W Single Output, 325W and 500W Dual Output Power Levels
• High Efficiency up to 95%
• Wide Input Range - 9 up to 53V
• Wide 3.3 to 24V Output Adjustment
• Narrow 36.5mm Width
• Convection Cooled

Part Number
DDA250N-S1PX-12-001
DDA325N-D2PN-1212-001
DDA500N-D2PP-1205-001
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAdjustment Range
(V)
Input voltage
(V)
Output voltage
(V)
Efficiency
(%)
Input Current
(mA)

฿ 7,687.14

NON-ISOLATED DC-DC CONVERTER 1 Piece(s) 8 Day(s) V1:3.3 to 159 to 53(DC)V1:1292-9520

฿ 10,482.73

NON-ISOLATED DC-DC CONVERTER 1 Piece(s) 8 Day(s) V1:3.3 to 15 / V2:-3.3 to -249 to 40(DC)V1:12 / V2:-1288-9435

฿ 10,096.15

NON-ISOLATED DC-DC CONVERTER 1 Piece(s) 8 Day(s) V1:3.3 to 15 / V2:3.3 to 159 to 53(DC)V1:12 / V2:592-9540

Loading...

  1. 1