100W, 9 to 53V Input Non-Isolated Step-Down DC-DC Buck Converter, i3A Series

Caution
Product Description
The i3A series of non-isolated DC-DC step-down converters are ideal for creating additional output voltage rails from a single output 12V, 24V or 48V AC-DC or DC-DC power supply including battery sources. The highly efficient i3A series accepts a wide DC input and has a wide output adjustment range in a compact 1/32nd brick footprint. Output trim, remote sense and negative logic remote On-Off comes as standard features.
[Features]
• Up to 100 W in a 1/32nd brickpackage
• High Efficiency Up to 98%
• Wide 3.3 to 16.5V or 5 to 30V Output Adjustment
• 9 to 53V Input Range
• Low Component Count With Minimal External Components
• Minimal Derating Requirements in Low Airflow Environments