1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

400-750W, 9 to 18V, 18 to 32V or 18 to 60V Input Non-Isolated Step Down DC-DC Converter, i7A Series

400-750W, 9 to 18V, 18 to 32V or 18 to 60V Input Non-Isolated Step Down DC-DC Converter, i7A Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,122.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The i7A series of up to 750W non-isolated DC-DC step-down converters are ideal for creating additional high current/high power 33A, 45A and 60A output voltage rails from a single output 12V, 24V, 36V or 48V AC-DC or DC-DC power supply. The highly efficient i7A series has low ripple, excellent dynamic response under sudden load changes, accepts a wide DC input with a wide output adjustment range and optional current limit (OCP) adjust. Three mechanical configurations are available; low profile open frame, baseplate construction for conduction cooling, or models with an integral heat sink for convection or forced air cooling. The i7A series expands upon TDK-Lambda’s existing 100 to 250W rated i3A / i6A series and reduces the need to parallel modules.
[Features]
• Up to 750W in a 1/16th Brick Footprint
• High Efficiency - Up to 98.5%
• Wide 0.8 to 8V or 3.3 up to 24V Output Adjustment
• 9 to 18V, 18 to 32V or 18 to 60V Input Ranges
• Low Component Count With Minimal External Components
• Minimal Derating Requirements in Low Airflow Environments

Part Number
I7A4W033A033V-000-R
I7A4W033A033V-001-R
I7A4W033A033V-0C1-R
I7A4W033A033V-0F1-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipIntegrated Heatsink Integrated Baseplate Remote On/Off Logic

฿ 3,122.81

NON-ISOLATED DC-DC CONVERTER 1 Piece(s) 8 Day(s) --Positive

฿ 3,219.96

NON-ISOLATED DC-DC CONVERTER 1 Piece(s) 8 Day(s) --Negative

฿ 3,858.91

NON-ISOLATED DC-DC CONVERTER 1 Piece(s) 8 Day(s) -YesNegative

฿ 3,903.91

NON-ISOLATED DC-DC CONVERTER 1 Piece(s) 8 Day(s) Yes-Negative

Loading...

  1. 1

Basic Information

Maximum Current(A) 33 Maximum Power(W) 500 Input voltage(V) 18-60
Output voltage(V) 3.3-24