300W, 9 to 53V or 9 to 36V Input Non-Isolated Buck-Boost DC-DC Converter, i7C Series

Brand :
TDK-LAMBDA

Caution

    Product Description

    The i7C series of non-isolated step-up / step-down converters are ideal for generating additional DC output voltage rails up to 300 W from a single output 12V, 24V or 48V AC-DC power supply. The highly efficient i7C series accepts a very wide DC input and has a wide output adjustment range. Three mechanical configurations are available; low profile open frame, baseplate construction for conduction cooling, or integral heat sink for convection or forced air cooling. A full feature* Power Good signal, switching frequency synchronization and output current monitoring option is available.
    [Features]
    • Up to 300W in a 1/16th Brick Pin-Out
    • High Efficiency - Up to 97%
    • Wide 5 to 28V, 8 to 24V or 9.6 to 48V Output Adjustment
    • Wide 9 to 36V or 9 to 53V Input Range
    • Low Component Count With Minimal External Components
    • Low Airflow With Minimal Derating Requirements

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    I7C4W008A120V-003-R | 300W, 9 to 53V or 9 to 36V Input Non-Isolated Buck-Boost DC-DC Converter, i7C Series | TDK-LAMBDA | MISUMI Thailand