1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

High-Attenuation and Low-leakage Current Three-Phase Filter with Many Current Variations (Thin Type), RTHN-2 SERIES

High-Attenuation and Low-leakage Current Three-Phase Filter with Many Current Variations (Thin Type), RTHN-2 SERIES
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 15,850.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
•Low-leakage current type.
• 6 to 300A wide range lineup.
• High attenuation, thin type with L2.
• Low-profile design.
• Self-tightening screws and an open/close type cover make wiring work easier.
• Terminal block cover included for safety

Part Number
RTHN-2006
RTHN-2020
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRated Current
(A)
DC resistance
(mΩ)
Attenuation frequency range [+5 to +35°C]
(MHz)
Weight
(g)

฿ 15,850.00

NOISE FILTER 1 Piece(s) Quote 106290 max.Common mode at 25dB : 0.1 to 30 / Differential mode at 25dB : 0.1 to 30700

฿ 17,600.00

EMI THUNDER MEASURES PARTS 1 Piece(s) Quote 102050 max.Common mode at 25dB : 0.2 to 30 / Differential mode at 25dB : 0.1 to 301000

Loading...

  1. 1

Basic Information

Rated Voltage 250 Insulation resistance [DC. 500V, 1min/between terminal and case](MΩ) 100 min. Leakage current [250V • 60Hz](mA) 1 max.
Operating temperature range [Including self-temperature rise](°C) -25 to +85