1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

High Attenuation Three-Phase Filter with Many Current Variations (Cube Type), RTHC SERIES

EMI THUNDER MEASURES PARTS

High Attenuation Three-Phase Filter with Many Current Variations (Cube Type), RTHC SERIES
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 30,750.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
•6 to 300A wide range lineup.
•Cube shape with L2 high attenuation .
•Small base and short connection width.
•Self-tightening screws and an open/close type cover make wiring work easier.
•Terminal block cover included for safety.

Part Number
RTHC-5050
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 30,750.00

EMI THUNDER MEASURES PARTS 1 Piece(s) 15 Day(s) 10

Loading...

  1. 1

Basic Information

Rated Current(A) 50 Rated Voltage 500 Insulation resistance [DC. 500V, 1min/between terminal and case](MΩ) 100 min.
Leakage current [250V • 60Hz](mA) 2.5 max. DC resistance(mΩ) 14 max. Operating temperature range [Including self-temperature rise](°C) -25 to +85
Weight(g) 2,260 Withstand Voltage AC.2500V 60s [Between lineto ground] Attenuation frequency range(MHz) Common mode at 25dB : 0.2 to 10 / Differential mode at 25dB : 0.2 to 30

Please check the type/dimensions/specifications of the part RTHC-5050 in the High Attenuation Three-Phase Filter with Many Current Variations (Cube Type), RTHC SERIES series.