1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multipurpose Low-leakage Current Three-Phase Filter with Many Current Variations, RTEN-2 SERIES

Multipurpose Low-leakage Current Three-Phase Filter with Many Current Variations, RTEN-2 SERIES
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,736.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
•Low-leakage current type.
•6 to 300A wide range lineup.
•Small due to L1, light and thin.
•Low-profile design.
•Self-tightening screws and an open/close type cover make wiring work easier.
•Terminal block cover included for safety.

Part Number
RTEN-2010
RTEN-2030
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Current
(A)
DC resistance
(mΩ)
Attenuation frequency range
(MHz)

฿ 2,736.77

NOISE FILTER 1 Piece(s) 5 Day(s) 1060 max.Common mode at 25dB : 0.3 to 10 / Differential mode at 25dB : 0.2 to 30

฿ 4,444.63

SWITCHING POWER SUPPLY 1 Piece(s) 3 Day(s) 3013 max.Common mode at 20dB : 1 to 10 / Differential mode at 25dB : 0.2 to 30

Loading...

  1. 1

Basic Information

Rated Voltage 250 Insulation resistance [DC. 500V, 1min/between terminal and case](MΩ) 100 min. Leakage current [250V • 60Hz](mA) 1 max.
Operating temperature range [Including self-temperature rise](°C) -25 to +85 With derating over(°C) 50 Withstand Voltage AC.2000V 60s [line - earth]