1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

6A to 30A, 250VAC EMC Filters, RSKN Series (RSKN-2006)

NOISE FILTER

6A to 30A, 250VAC EMC Filters, RSKN Series (RSKN-2006)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• Wide Band, High Attenuation
• High Voltage Pulse Attenuation
• Integral Terminal Cover
• Conforms to UL, CSA and EN Safety Agency Certifications

Part Number
RSKN-2006
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Current
(A)
DC resistance
(mΩ)
Weight
(g)

฿ 2,449.99

NOISE FILTER 1 Piece(s) 5 Day(s) 6300220

Loading...

  1. 1

Basic Information

Rated Voltage 250 Insulation resistance [DC. 500V, 1min/between terminal and case](MΩ) 100 min. Leakage current [250V • 60Hz](mA) 1
Operating temperature range [Including self-temperature rise](°C) -25 to +85 Safety standards UL1283, CSA C22.2No.8, EN60939 Withstand Voltage Terminals to Case : 2500VAC (1 Minute)

Please check the type/dimensions/specifications of the part RSKN-2006 in the 6A to 30A, 250VAC EMC Filters, RSKN Series series.

Products with similar specification

Part Number
RSKN-2020
RSKN-2030
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRated Current
(A)
DC resistance
(mΩ)
Weight
(g)

฿ 3,266.80

1 Piece(s) 8 Day(s) 2020530

฿ 4,659.23

1 Piece(s) 8 Day(s) 3010660