1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compact Multipurpose Type (High Attenuation), RSEL-M SERIES

Compact Multipurpose Type (High Attenuation), RSEL-M SERIES
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,263.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• Attenuation effect against high voltage pulse noise.
• High shielding effect.
• Space saving design for simple and user friendlyinstallation.

Part Number
RSEL-20R5M
RSEL-2002M
RSEL-2005M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Current
(A)
DC resistance
(mΩ)
Attenuation frequency range
(MHz)

฿ 1,403.89

NOISE FILTER 1 Piece(s) 5 Day(s) 0.55 max.Common mode at 25dB : 0.15 to 30 / Differential mode at 25dB : 0.15 to 30

฿ 1,263.50

NOISE FILTER 1 Piece(s) 6 Day(s) 20.6 max.Common mode at 25dB : 0.15 to 30 / Differential mode at 25dB : 0.15 to 30

฿ 1,817.00

NOISE FILTER 1 Piece(s) 16 Day(s) 50.2 max.Common mode at 25dB : 0.2 to 30 / Differential mode at 25dB : 0.3 to 30

Loading...

  1. 1

Basic Information

Rated Voltage 250 Insulation resistance [DC. 500V, 1min/between terminal and case](MΩ) 100 min. Leakage current [250V • 60Hz](mA) 1 max.
Operating temperature range [Including self-temperature rise](°C) -25 to +85 Withstand Voltage AC.2500V 60s [Between line to ground]