1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single-Phase Filter with On-board Type, RSEG SERIES

Single-Phase Filter with On-board Type, RSEG SERIES
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 423.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
•Space savings, due to compact dimensions.
•Wide range lineup for nominal current.

Part Number
RSEG-20R5
RSEG-2001
RSEG-2002
RSEG-2003
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Current
(A)
DC resistance
(mΩ)
Attenuation frequency range
(MHz)

฿ 597.23

NOISE FILTER 1 Piece(s) 5 Day(s) 0.5400 max.Common mode at 25dB : 0.3 to 10 / Differential mode at 25dB : 1.5 to 30

฿ 597.23

NOISE FILTER 1 Piece(s) 6 Day(s) 1350 max.Common mode at 25dB : 0.3 to 10 / Differential mode at 25dB : 1.5 to 30

฿ 423.86

NOISE FILTER 1 Piece(s) 98 Day(s) 2310 max.Common mode at 25dB : 0.5 to 20 / Differential mode at 25dB : 1.5 to 30

฿ 514.41

NOISE FILTER 1 Piece(s) 98 Day(s) 3150 max.Common mode at 25dB : 0.5 to 20 / Differential mode at 25dB : 1.5 to 30

Loading...

  1. 1

Basic Information

Rated Voltage 250 Insulation resistance [DC. 500V, 1min/between terminal and case](MΩ) 100 min. Leakage current [250V • 60Hz](mA) 0.5 max.
Operating temperature range [Including self-temperature rise](°C) -25 to +85 Withstand Voltage AC.1500V 60s [line - earth]