1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Compact, Lug Terminal Type Of Single-Phase Filter, RSEC SERIES

NOISE FILTER

Compact, Lug Terminal Type Of Single-Phase Filter, RSEC SERIES
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 598.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
•Easy replacement of existing products (RSEL series) (Equivalent attenuation characteristics, form factor and mounting compatibility)
• Unified terminal type: Faston terminals (Faston#110)
• Optimized electrical characteristics and the adoption of a unified terminal type, automatization of production processes

Part Number
RSEC-2006
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 598.89

NOISE FILTER 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Rated Current(A) 6 Rated Voltage 250 Insulation resistance [DC. 500V, 1min/between terminal and case](MΩ) 100MΩ min.[DC.500V/1min]
Leakage current [250V • 60Hz](mA) 1 max. DC resistance(mΩ) 60 max. Operating temperature range [Including self-temperature rise](°C) -25 to +85
With derating over(°C) 55 Weight(g) 45 Withstand Voltage AC.500V 60s [line - earth]
Attenuation frequency range(MHz) Common mode at 25dB : 1 to 30 / Differential mode at 25dB : 1 to 30

Please check the type/dimensions/specifications of the part RSEC-2006 in the Compact, Lug Terminal Type Of Single-Phase Filter, RSEC SERIES series.