1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single-Phase Filter with On-board Type for High-Voltage Pulse Noise, RSAG SERIES

Single-Phase Filter with On-board Type for High-Voltage Pulse Noise, RSAG SERIES
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 673.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
•Amorphous core is used as the common mode coil core for the this series, which helps prevent devise errors.
• Wide range lineup for nominal current.

Part Number
RSAG-20R5
RSAG-2001
RSAG-2002
RSAG-2003
RSAG-2004
RSAG-2006
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Current
(A)
Leakage current [250V • 60Hz]
(mA)
DC resistance
(mΩ)
Attenuation frequency range
(MHz)

฿ 673.19

NOISE FILTER 1 Piece(s) 6 Day(s) 0.50.75 max.400 max.Common mode at 25dB : 0.5 to 10 / Differential mode at 25dB : 1.5 to 30

฿ 886.26

NOISE FILTER 1 Piece(s) 6 Day(s) 10.75 max.350 max.Common mode at 25dB : 0.5 to 10 / Differential mode at 25dB : 1.5 to 30

฿ 732.96

NOISE FILTER 1 Piece(s) 6 Day(s) 20.75 max.310 max.Common mode at 25dB : 1 to 20 / Differential mode at 25dB : 1.5 to 30

฿ 698.19

NOISE FILTER 1 Piece(s) 98 Day(s) 30.75 max.150 max.Common mode at 25dB : 1 to 20 / Differential mode at 25dB : 1.5 to 30

฿ 803.96

NOISE FILTER 1 Piece(s) 5 Day(s) 40.5 max.130 max.Common mode at 25dB : 2 to 20 / Differential mode at 25dB : 1.5 to 30

฿ 725.20

NOISE FILTER 1 Piece(s) 5 Day(s) 60.5 max.100 max.Common mode at 25dB : 2 to 20 / Differential mode at 25dB : 1.5 to 30

Loading...

  1. 1

Basic Information

Rated Voltage 250 Insulation resistance [DC. 500V, 1min/between terminal and case](MΩ) 100 min. Operating temperature range [Including self-temperature rise](°C) -25 to +85
With derating over(°C) 55 Withstand Voltage AC.1500V 60s [line - earth]