1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single-Phase Filter with Inlet Socket Type for High Frequency Noise, RPE SERIES

Single-Phase Filter with Inlet Socket Type for High Frequency Noise, RPE SERIES
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 645.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• This product provides superior attenuation for both differential mode and common mode noise.
• Amorphous core is used as the common mode coil core for this series, which helps prevent high frequency noise.
• Leakage current of standard type is 0.5 mA max and also lineup low-leakage current characteristic type is 0.01 mA max.
• Faston terminal #250 (t=0.8mm).

Part Number
RPE-2003
RPE-2003F01
RPE-2003F02
RPE-2003R
RPE-2006F01
RPE-2010
RPE-2010R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRated Current
(A)
Property type DC resistance
(mΩ)
Attenuation frequency range
(MHz)

฿ 792.60

NOISE FILTER 1 Piece(s) 5 Day(s) -3Standard150 max.Common mode at 25dB : 1 to 30 / Differential mode at 25dB : 3 to 30

฿ 683.38

NOISE FILTER 1 Piece(s) 6 Day(s) -3Built-in fuse (single fuse)150 max.Common mode at 25dB : 0.5 to 10 / Differential mode at 25dB : 2 to 10

฿ 1,195.64

NOISE FILTER 1 Piece(s) 6 Day(s) -3Built-in fuse (double fuse)150 max.Common mode at 25dB : 0.5 to 10 / Differential mode at 25dB : 2 to 10

฿ 666.07

NOISE FILTER 1 Piece(s) 8 Day(s) -3With discharge resistor type150 max.Common mode at 25dB : 1 to 30 / Differential mode at 25dB : 3 to 30

฿ 719.62

NOISE FILTER 1 Piece(s) 5 Day(s) -6Built-in fuse (single fuse)100 max.Common mode at 25dB : 2 to 10 / Differential mode at 25dB : 3 to 10

฿ 645.80

NOISE FILTER 1 Piece(s) 5 Day(s) -10Standard30 max.Common mode at 25dB : 5 to 30 / Differential mode at 25dB : 5 to 30

฿ 4,483.00

NOISE FILTER 1 Piece(s) 20 Day(s) 1010With discharge resistor type30 max.Common mode at 25dB : 5 to 30 / Differential mode at 25dB : 5 to 30

Loading...

  1. 1

Basic Information

Rated Voltage 250 Insulation resistance [DC. 500V, 1min/between terminal and case](MΩ) 100 min. Leakage current [250V • 60Hz](mA) 0.5 max.
Operating temperature range [Including self-temperature rise](°C) -25 to +85 Withstand Voltage 55