1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Single-Phase Filter with Inlet Socket Type for High-Voltage Pulse Noise, RPA SERIES (RPA-2003R)

NOISE FILTER

Single-Phase Filter with Inlet Socket Type for High-Voltage Pulse Noise, RPA SERIES (RPA-2003R)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• This product provides superior attenuation for both differential mode and common mode noise.
• Amorphous core is used as the common mode coil core for the RPE series, which helps prevent devise error.
• Leakage current of standard type is 0.5 mA max and also lineup low-leakage current characteristic type is 0.01 mA max.
• Faston terminal #250 (t=0.8mm).

Part Number
RPA-2003R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Current
(A)
Property type DC resistance
(mΩ)
Attenuation frequency range
(MHz)

฿ 741.74

NOISE FILTER 1 Piece(s) 8 Day(s) 3With discharge resistor type150 max.Common mode at 25dB : 2 to 30 / Differential mode at 25dB : 3 to 30

Loading...

  1. 1

Basic Information

Rated Voltage 250V Insulation resistance [DC. 500V, 1min/between terminal and case](MΩ) 100 min. Leakage current [250V • 60Hz](mA) 0.5 max.
Operating temperature range [Including self-temperature rise](°C) -25 to +85 With derating over(°C) 55 Withstand Voltage AC.1500V 60s [line - earth]

Please check the type/dimensions/specifications of the part RPA-2003R in the Single-Phase Filter with Inlet Socket Type for High-Voltage Pulse Noise, RPA SERIES series.

Products with similar specification

Part Number
RPA-2003
RPA-2006
RPA-2006R
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRated Current
(A)
Property type DC resistance
(mΩ)
Attenuation frequency range
(MHz)

฿ 572.50

1 Piece(s) 5 Day(s) 3Standard type150 max.Common mode at 25dB : 2 to 30 / Differential mode at 25dB : 3 to 30

฿ 724.31

1 Piece(s) Same day 6Standard type100 max.Common mode at 25dB : 3 to 30 / Differential mode at 25dB : 5 to 30

฿ 741.74

1 Piece(s) 8 Day(s) 6With discharge resistor type100 max.Common mode at 25dB : 3 to 30 / Differential mode at 25dB : 5 to 30