1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

20-40A DIN Rail Redundancy Modules, DRM40 series

20-40A DIN Rail Redundancy Modules, DRM40 series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,225.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The DRM40 series of 20 to 40A DIN rail mount redundancy modules can be used in N+1 redundancy applications or to parallel two power supplies for additional power. The DRM40 has a current balancing LED indicator which is illuminated when both power supplies have been adjusted to deliver the same current. Two isolated alarm signals indicate the output voltage status of each power supply. Internally the DRM40 has a low 200mV voltage drop.
[Features]
•Compact Size
•Low 200mV Voltage Drop
•Current Balance Indicator Option
•Isolated Alarm Signals

Part Number
DRM40
DRM40B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMonitoring Signals

฿ 4,255.77

DIN RAIL MOUNT TRANSFORMER 1 Piece(s) 8 Day(s) Input Good and Current Balance Indicators

฿ 3,225.73

DIN RAIL MOUNT TRANSFORMER 1 Piece(s) 8 Day(s) None

Loading...

  1. 1

Basic Information

Input Voltage Range(V) 10-30 Maximum Current(A) 40 Number of Inputs 2
Peak Current(A) 60