1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

24V 20A Buffer (Hold-Up) DIN Rail Module, DBM20 Series (DBM20)

BUFFER MODULE

24V 20A Buffer (Hold-Up) DIN Rail Module, DBM20 Series (DBM20)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The DBM20 20A buffer module is ideal for providing short term hold-up or peak power for loads powered by a 24Vdc output AC-DC power supply. During normal operation, energy is stored in the DBM20’s electrolytic capacitors. When the AC power is interrupted for a short period of time, the DBM20 continues to power the load, allowing equipment to shutdown in a safe and controlled manner. The DBM20 can be set to fixed or variable buffer mode. In fixed mode it will provide power when the input voltage drops to 22.4V, in variable mode when the input decreases by 1V. Multiple buffer modules can be paralleled for additional hold-up time. Product status can be accessed remotely via a DC OK relay, or locally using the LED indicators. The output voltage can also be inhibited to avoid an unsafe discharge of the stored energy.
[Features]
• Provides 250ms Additional Hold-Up Time at 448W
• Utilizes Electrolytic Capacitors to Store Energy• Narrow 49mm Width
• Parallel Capable
• Output Remote On/Off Function

Part Number
DBM20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTerminals

฿ 8,291.59

BUFFER MODULE 1 Piece(s) 8 Day(s) Screw

Loading...

  1. 1

Basic Information

Maximum Current(A) 20 Output Voltage(V) Fixed Mode:22.4 / Dynamic Mode: Vin-1 Average Buffer Power(W) 448

Please check the type/dimensions/specifications of the part DBM20 in the 24V 20A Buffer (Hold-Up) DIN Rail Module, DBM20 Series series.

Products with similar specification

Part Number
DBM20/E
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipTerminals

฿ 8,291.59

1 Piece(s) 8 Day(s) Spring Clamp