2000 to 4080W 3-Phase Input Industrial Power Supplies, TPS4000 Series

Caution
Product Description
The TPS series industrial AC-DC power supplies offer output power up to 4,080W in a 2U high package with 3 phase supply input. Features include voltage and current programming, remote on/off, remote sense, a standby supply, PMBus™ communication, built in ORing FET and wide operating temperature range of -40℃ to +70℃ . The TPS4000 is also designed to meet MIL-STD-461F/G RE102 EMI and MIL-STD-810F vibration and shock. Designed to meet MIL-STD 1399 section 300B (Electric Power Characteristics)
[Features]
• 400/440/480Vac (Nominal) 3 Phase Delta or Wye
• Fully Regulated, Wide Range Voltage Adjustment
• Voltage and Current Programming
• -40℃ (start up) to +70℃ operation
• 92% Typical Efficiency
• PMBus™ Communication
• Built in ORing FET for parallel operation