3200W 3-Phase Input Industrial Power Supplies, TPS3000 Series

Brand :
TDK-LAMBDA

Caution

    Product Description

    The TPS3000 series industrial AC-DC power supplies offer output power up to 3,200W in a 2U high package with 3 phase supply input. Features include voltage and current programming, remote on/off, remote sense, a standby supply, PMBusTM communication, built in ORing FET and wide operating temperature range of -40℃ to +70℃. The TPS3000 is also designed to meet MIL-STD-810F vibration and shock.
    [Features]
    • 400/440/480Vac (Nominal) 3 Phase Delta or Wye
    • Fully Regulated, Wide Range Voltage Adjustment
    • Voltage and Current Programming
    • -40℃ (start up) to +70℃ Operation
    • 92% Typical Efficiency
    • PMBusTM Communication
    • Built in ORing FET for Parallel Operation

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat