600-1000W Single Output Power Supplies, SWS600/1000L Series

Brand :
TDK-LAMBDA

Caution

    Product Description

    The SWS-L series of AC-DC power supplies comprises of two models with output voltages from 3.3V to 60V. Rated at 600W and 1000W, the SWS600L is certified to IEC62368-1 and IEC 61010-1 with the SWS1000L certified to IEC62368-1 and IEC60601-1-(medical). These products meet both class B radiated and conduction EMI standards and can operate with derating in up to 74℃ ambient temperatures. Features include a 12V 0.1A auxiliary voltage, remote on/off, an output-low/fan-fail signal and have been tested to the MIL-STD-810-F shock and vibration standard. Up to five units can be connected in parallel for additional power. The 3.3V, 15V, 48V and 60V outputs can be remotely programmed over a wide range using an external voltage. In addition, the 24V and 48V outputs have the capability to support peak loads.
    [Features]
    • - 20 to + 74℃ Temperature Range
    • Variable Speed Fan
    • Long E-Capacitor Life (Up to 10 years @ 40℃, 80% Load)
    • Output Voltage Programming
    • Peak Power Capability (24V & 48V models)• MIL-STD-810F Shock and Vibration

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat