500W AC-DC Power Modules, PFH500F Series

Caution
Product Description
The 4” x 2.4” footprint, high efficiency PFH500 series of AC-DC power modules are used in environments where convection or forced air cooling is not viable. Suitable for use in outdoor enclosures or liquid cooled applications, these pcb mounted power modules accept a wide range AC input and deliver an adjustable, regulated output. High ambient temperatures can be tolerated as the conduction cooled baseplate can withstand -40 to 100°C temperatures. These third generation modules also have a PMBus™ interface with read/write capability for remote monitoring and programming.
[Features]
• Compact 4” x 2.4” x 0.53” Brick Package
• Metal Case
• High Power Density, High Efficiency
• 100°C Rated Baseplate Temperature
• PMBus™ Interface
• Optional Droop Mode Load Sharing