Single output 5-25W AC-DC Board Mount Power Supplies, KWS-A Series

Brand :
TDK-LAMBDA

Caution

    Product Description

    The industrial grade KWS-A series of 5W, 10W, 15W and 25W board mount power supplies offer high efficiency levels of up to 88% in compact package sizes and footprints. The KWS-A has a wide operating temperature range of -40 (start up) to +85°C with derating above 45/55°C and less than 0.5W off-load power consumption. These converters are Class II double insulated, allowing operation without an earth ground connection.
    [Features]
    • High Efficiency, Up to 88%
    • Class B EMI with an External X Capacitor
    • Low No Load Power Consumption
    • Wide Operating Temperature
    • Class II, Wide Range Input (85-265Vac)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat